For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XNAH VA - Reducing fitting, straight, not pre-assembled
Bill of material
XNAH NW 16 S 13 VA
DES
Identifier
XNAH NW 16 S 13 VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD1
Pipe diameter OD1
20 mm
OD2
Pipe diameter OD2
16 mm
G
Thread G
M 24 x 1.5
L1
Length L1
53.0 mm
L2
Length L2
44.5 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.